CAD model selection
Part Number
SS9028-06
W Width
22 mm
F1 (BSPP)
3/8-19
L
17.5 mm
L1
12.5 mm
H Hex
9.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions