??
CAD model selection
HELP_VARIABLE
Part Number
SS9030-10
CH Hex Size
30 mm
F1 (BSPP)
5/8-14
L
27.0 mm
L1
16.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions