CAD model selection
Part Number
SS9038-06-02
CH Hex Size
22 mm
F1 (BSPP)
3/8-19
F2 (BSP)
1/8-28
L
21.0 mm
L1
13.5 mm
B Bore (Minimum)
7.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions