??
CAD model selection
HELP_VARIABLE
Part Number
SS9040-02-02
FH Fixed Hex Size
14 mm
MH Moving Hex Size
14 mm
F1 (BSPP)
1/8-28
F2 (BSPP)
1/8-28
L
38.0 mm
L1
9.5 mm
L2
23.5 mm
B Bore (Minimum)
4.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions