??
CAD model selection
HELP_VARIABLE
Part Number
5011L-08-04
CH Hex Size
14 mm
F1 (Metric)
14X1.5
Size / Tube Rating
Light Duty
F2 (BSPT)
1/4-19
L1
27.0 mm
L2
8.0 mm
L3
12.0 mm
B Bore (Minimum)
6.0 mm
Tube Size
L08
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions