CAD model selection
Part Number
8008-04-04
CH Hex Size
14 mm
F1 (BSPT)
1/4-19
F2 (NPT)
1/4-18
L
27.5 mm
L1
11.0 mm
L2
11.0 mm
B Bore (Minimum)
8.0 mm
Material Spec
Brass
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ANSI B1.20.3
Previews
Download CAD models
Embedded user actions