CAD model selection
Part Number
8036-04-04
CH Hex Size
19 mm
F1 (BSPT)
1/4-19
F2 (NPT)
1/4-18
L
34.0 mm
L1
14.0 mm
B Bore (Minimum)
7.0 mm
Material Spec
Brass
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions