CAD model selection
Part Number
8038-04-08
CH Hex Size
26 mm
F1 (BSPT)
1/4-19
F2 (BSPP)
1/2-14
L
30.0 mm
L1
11.0 mm
B Bore (Minimum)
6.5 mm
Material Spec
Brass
Plating
Nickel
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions