CAD model selection
Part Number
8060-04-04
CH Hex Size
12 mm
F1 (BSPT)
1/4-19
F2 (BSP)
1/4-19
L1
22.0 mm
L2
24.5 mm
B Bore (Minimum)
6.5 mm
Material Spec
Brass
Plating
Nickel
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions