??
CAD model selection
HELP_VARIABLE
Part Number
8093-06-06-06
CH Hex Size
16 mm
F1 (BSP)
3/8-19
F2 (BSP)
3/8-19
F3 (BSPT)
3/8-19
L
54.0 mm
L1
27.0 mm
L2
25.5 mm
B Bore (Minimum)
10.0 mm
Material Spec
Brass
Plating
Nickel
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions