??
CAD model selection
HELP_VARIABLE
Part Number
8095-08-08-08
CH Hex Size
20 mm
F1 (BSP)
1/2-14
F2 (BSP)
1/2-14
F3 (BSPT)
1/2-14
L
61.5 mm
L1
30.0 mm
L3
31.5 mm
B Bore (Minimum)
14.5 mm
Material Spec
Brass
Plating
Nickel
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions