??
CAD model selection
HELP_VARIABLE
Part Number
8920T-06-04
CH Hex Size
18 mm
F1 (BSPP)
3/8-19
F2 (Hose Barb)
1/4''
L
41.0 mm
L1
12.5 mm
L2
22.5 mm
B Bore (Minimum)
4.5 mm
Material Spec
Brass
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 12151
Previews
Download CAD models
Embedded user actions