CAD model selection
Part Number
9009-08-06
CH Hex Size
22 mm
F1 (JIC)
3/4-16
F2 (BSP)
3/8-19
L
36.0 mm
L1
16.5 mm
B Bore (Minimum)
9.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions