CAD model selection
Part Number
9010-24-24
CH Hex Size
50 mm
F1 (BSPT)
1 1/2-11
F2 (BSPT)
1 1/2-11
L
62.0 mm
L1
25.5 mm
L2
25.5 mm
B Bore (Minimum)
33.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions