??
CAD model selection
HELP_VARIABLE
Part Number
9042-02-04
CH Hex Size
19 mm
F1 (BSPT)
1/8-28
F2 (NPT)
1/4-18
L
32.0 mm
L1
10.0 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ANSI B1.20.3
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions