??
CAD model selection
HELP_VARIABLE
Part Number
9063-06-08
CH Hex Size
22 mm
F1 (JIC)
9/16-18
F2 (BSPT)
1/2-14
L1
32.0 mm
L2
38.5 mm
B Bore (Minimum)
7.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions