??
CAD model selection
HELP_VARIABLE
Part Number
9064-08-06
CH Hex Size
18 mm
F1 (JIC)
3/4-16
F2 (BSPT)
3/8-19
L1
23.5 mm
L2
23.5 mm
B Bore (Minimum)
8.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 7-1 / DIN EN 10226-1
Previews
Download CAD models
Embedded user actions