CAD model selection
Part Number
SS9010-40-40
CH Hex Size
82 mm
F1 (BSPT)
2 1/2-11
F2 (BSPT)
2 1/2-11
L
95.0 mm
L1
39.0 mm
L2
39.0 mm
B Bore (Minimum)
60.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions