CAD model selection
Part Number
SS9030T-24
CH Hex Size
50 mm
F1 (BSPT)
1 1/2-11
L
44.0 mm
L1
30.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions