??
CAD model selection
HELP_VARIABLE
Part Number
SS9042-08-08
CH Hex Size
27 mm
F1 (BSPT)
1/2-14
F2 (NPT)
1/2-14
L
45.0 mm
L1
19.5 mm
B Bore (Minimum)
12.0 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ANSI B1.20.3
Previews
Download CAD models
Embedded user actions