CAD model selection
Part Number
SS9915-08-08
CH Hex Size
22 mm
F1 (BSPT)
1/2-14
F2 (Hose Barb)
1/2''
L
59.5 mm
L1
19.5 mm
L2
30.0 mm
B Bore (Minimum)
9.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 7-1 / DIN EN 10226-1, ISO 12151
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions