??
CAD model selection
HELP_VARIABLE
Part Number
8223-12-12
CH Hex Size
32 mm
F1 (JIS)
3/4-14
F2 (BSPT)
3/4-14
L
52.0 mm
L1
21.5 mm
L2
20.0 mm
B Bore (Minimum)
16.5 mm
Material Spec
Brass
Relevant Standards
JIS B 0202, ISO 7-1 / DIN EN 10226-1
Previews
Download CAD models
Embedded user actions