??
CAD model selection
HELP_VARIABLE
Part Number
9223-12-08
CH Hex Size
30 mm
F1 (JIS)
3/4-14
F2 (BSPT)
1/2-14
L
52.0 mm
L1
22.0 mm
L2
19.0 mm
B Bore (Minimum)
12.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
JIS B 0202, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions