CAD model selection
Part Number
9999-08
CH Hex Size
18 mm
F1 (BSPP)
1/2-14
L
13.0 mm
B Bore
9.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
JIS B 0202
Previews
Download CAD models
Embedded user actions