CAD model selection
Part Number
5000L-35
CH Hex Size
46 mm
F1 (Metric)
45X2.0
Size / Tube Rating
Light Duty
F2 (Metric)
45X2.0
L1
41.0 mm
L2
20.0 mm
B Bore (Minimum)
30.0 mm
Tube Size
L35
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions