CAD model selection
Part Number
5059S-30-20
CH Hex Size
41 mm
CH2 Hex Size
50 mm
F1 (Metric)
42X2.0
Size / Tube Rating
Heavy Duty
F2 (BSPP)
1 1/4-11
L1
49.0 mm
L2
35.5 mm
L3
59.0 mm
B Bore (Minimum)
25.0 mm
Tube Size
S30
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions