??
CAD model selection
HELP_VARIABLE
Part Number
5063L-42-24
CH Hex Size
50 mm
F1 (Metric)
52X2.0
Size / Tube Rating
Light Duty
F2 (BSPT)
1 1/2-11
L1
52.5 mm
L2
41.0 mm
L3
61.0 mm
B Bore (Minimum)
33.0 mm
Tube Size
L42
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions