CAD model selection
Part Number
5069BJL-22-26
CH Hex Size
36 mm
CH2 Hex Size
40 mm
F1 (Metric)
30X2.0
Pressure Size / Tube Rating
Light Duty
F2 (Metric)
26X1.5
L1
40.0 mm
L2
32.0 mm
L3
41.0 mm
B Bore (Minimum)
15.0 mm
Tube Size
L22
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions