CAD model selection
Part Number
5069BJS-08-14
CH Hex Size
19 mm
CH2 Hex Size
22 mm
F1 (Metric)
16X1.5
Pressure Size / Tube Rating
Heavy Duty
F2 (Metric)
14X1.5
L1
25.0 mm
L2
18.0 mm
L3
27.0 mm
B Bore (Minimum)
5.0 mm
Tube Size
S08
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions