??
CAD model selection
HELP_VARIABLE
Part Number
5069L-15-18
CH Hex Size
22 mm
CH2 Hex Size
24 mm
F1 (Metric)
22X1.5
Size / Tube Rating
Light Duty
F2 (Metric)
18X1.5
L1
28.0 mm
L2
21.0 mm
L3
42.0 mm
B Bore (Minimum)
12.0 mm
Tube Size
L15
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 9974 / ISO 6149 / DIN 7631
Previews
Download CAD models
Embedded user actions