??
CAD model selection
HELP_VARIABLE
Part Number
5204L-15
CH Hex Size
27 mm
F1 (Metric)
22X1.5
Pressure Size / Tube Rating
Light Duty
L
17.0 mm
Tube Size
L15
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions