CAD model selection
Part Number
6605-12-L18-26
CH Hex Size
36 mm
F1 (ORFS)
1 3/16-12 mm
Pressure
Light 18
F2 (Metric)
26X1.5
L
44.0 mm
L1
17.5 mm
L2
14.0 mm
B Bore (Minimum)
15.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions