??
CAD model selection
HELP_VARIABLE
Part Number
SS5059L-22-12
CH Hex Size
27 mm
CH2 Hex Size
36 mm
F1 (Metric)
30X2.0
Pressure Size / Tube Rating
Light Duty
F2 (BSPP)
3/4-14
L1
35.0 mm
L2
27.5 mm
L3
49.0 mm
B Bore (Minimum)
15.5 mm
Tube Size
L22
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions