??
CAD model selection
HELP_VARIABLE
Part Number
SS5387L-18
CH Hex Size
24 mm
CH2 Hex Size
32 mm
F1 (Metric)
26X1.5
F2 (Metric)
26X1.5
F3 (Metric)
26X1.5
Pressure Size / Tube Rating
Light Duty
L
62.0 mm
L1
31.0 mm
L2
23.5 mm
L3
35.5 mm
B Bore (Minimum)
15.0 mm
Tube Size
L18
Material Spec
Stainless Steel SS316
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions