??
CAD model selection
HELP_VARIABLE
Part Number
SS9606-12-S25-36
CH Hex Size
41 mm
F1 (JIC)
1 1/16-12
Tube Size
Super 25
F2 (Metric)
36X2.0
L
51.0 mm
L1
22.0 mm
L2
16.5 mm
B Bore (Minimum)
15.5 mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions