Catalog navigation
CAD model selection
Part Number
9325-08-22X1.5
CH Hex Size
29 mm
F1 (NPT)
1/2-14
F2 (Metric)
22X1.5
L
44.5 mm
L1
21.0 mm
B Bore (Minimum)
12.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ANSI B1.20.3, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions