Catalog navigation
CAD model selection
Part Number
3059-04-04
F1 (JIC)
7/16-20
F2 (BSP)
1/4-19
L
28.0 mm
H
14.0 mm
W
24.00 mm
B Bore (Minimum)
4.50 mm
T Thickness
5.00 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 1179 /ISO 8434-6 /BS 5200
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions