??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
3068-08-125
CH Hex Size
12 mm
F1 (Metric)
08X1.25
L
21.0 mm
L1
16.0 mm
B Bottom Bore
3.5 mm
B1 Banjo Bore
3.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions