??
CAD model selection
HELP_VARIABLE
Part Number
9247-16-35-45
CH Hex Size
50 mm
F1 (JIC)
1 5/16-12
Tube Size
35 mm
F2 (Metric)
45X1.5
L
55.0 mm
L1
23.5 mm
L2
15.5 mm
B Bore (Minimum)
19.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J514 / ISO 8434-2, ISO 261 / ISO 8434-1 / DIN 235
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions