??
CAD model selection
HELP_VARIABLE
Part Number
9248-28-36
CH Hex Size
41 mm
Tube Size/Pressure Rating
28 mm
F1 (Metric)
36X1.5
L
32.0 mm
L1
17.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 261 / ISO 8434-1 / DIN 235
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions