CAD model selection
Part Number
9233-14-02
CH Hex Size
14 mm
F1 (Metric)
14X1.5
F2 (BSPT)
1/8-28
L
36.0 mm
L1
17.0 mm
L2
12.0 mm
B Bore (Minimum)
5.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 261, ISO 7-1 / DIN EN 10226-1
Previews
Download CAD models
Embedded user actions