CAD model selection
Part Number
9392-22-22
CH Hex Size
27 mm
CH2 Hex Size
22.0 mm
F1 (Metric)
22X1.5
F2 (Metric)
22X1.5
L1
33.0 mm
L2
36.5 mm
B Bore (Minimum)
9.0 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 261
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions