CAD model selection
Part Number
5000L-10-08
CH Hex Size
17 mm
F1 (Metric)
16X1.5
Size / Tube Rating
Light Duty
F2 (Metric)
14X1.5
L1
26.0 mm
L2
12.0 mm
B Bore (Minimum)
6.0 mm
Tube Size
L10, L08
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions