CAD model selection
Part Number
5063L-12-08
CH Hex Size
22 mm
F1 (Metric)
18X1.5
Size / Tube Rating
Light Duty
F2 (BSPT)
1/2-14
L1
24.5 mm
L2
17.0 mm
L3
29.0 mm
B Bore (Minimum)
10.0 mm
Tube Size
L12
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 7-1 / DIN EN 10226-1
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions