CAD model selection
Part Number
5309GCL-08-04
CH Hex Size
17 mm
CH2 Hex Size
19 mm
F1 (Metric)
14X1.5
Pressure Size / Tube Rating
Light Duty
F2 (BSPP)
1/4-19
L
37.0 mm
L1
13.5 mm
L2
23.0 mm
A
4.5 mm
B Bore (Minimum)
4.0 mm
Tube Size
L08
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 8434-1 / DIN 2353, ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions