CAD model selection
Part Number
6068-12-27
CH Hex Size
36 mm
F1 (ORFS)
1 3/16-12
F2 (Metric)
27X2.0
L
47.0 mm
L1
17.5 mm
L2
17.0 mm
B Bore (Minimum)
15.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
SAE J1453 / ISO 8434-3, ISO 9974 / ISO 6149 / DIN 7631
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models
Embedded user actions