CAD model selection
Part Number
9050-04-04
CH Hex Size
19 mm
CH2 Hex Size
19 mm
F1 (BSPP)
1/4-19
F2 (BSPP)
1/4-19
L1
39.0 mm
L2
39.0 mm
B Bore (Minimum)
4.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200
Previews
Download CAD models
Embedded user actions