CAD model selection
Part Number
9910-08-08
CH Hex Size
27 mm
F1 (BSPP)
1/2-14
F2 (Hose Barb)
1/2''
L
46.0 mm
L1
50.0 mm
B Bore (Minimum)
8.5 mm
Material Spec
Steel
Plating
ASTM B633-Fe/Zn 8-12
Relevant Standards
ISO 1179 /ISO 8434-6 /BS 5200, ISO 12151
Previews
Download CAD models
Embedded user actions