Catalog navigation
CAD model selection
Part Number
SS9606-04-S06-14
CH Hex Size
19
mm
F1 (JIC)
7/16-20
Tube Size
Super 06
F2 (Metric)
14X1.5
L
33.0
mm
L1
12.5
mm
L2
10.5
mm
B Bore (Minimum)
4.0
mm
Material Spec
Stainless Steel SS316
Relevant Standards
SAE J514 / ISO 8434-2, ISO 8434-1 / DIN 2353
Previews
Download CAD models
Embedded user actions